Packaging information
Package | Pins VSSOP (DGK) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the TCA9517-Q1
- AEC-Q100 Qualified for automotive applications
- Device temperature: –40°C to 125°C TA
- Device HBM classification Level: ±5500-V
- Device CDM classification Level: ±1000-V
- Functional Safety-Capable
- Two-channel bidirectional buffer
- I2C Bus and SMBus compatible
- Operating Supply Voltage Range of 0.9-V to 5.25-V on A-side
- Operating supply voltage range of 2.7-V to 5.25-V on B-side
- Voltage-level translation from 0.9-V to 5.25-V and 2.7-V to 5.25-V
- Active-high repeater-enable input
- Open-drain I2C I/O
- 5.25-V tolerant I2C and enable input support mixed-mode signal operation
- Accommodates standard mode and fast mode I2C devices and multiple controller
- High-impedance I2C pins when powered-off
- Latch-up performance exceeds 100 mA Per JESD 78, class II
Description for the TCA9517-Q1
The TCA9517-Q1 is a bidirectional buffer with level shifting capabilities for I2C and SMBus systems. It supplies bidirectional voltage-level translation (up-translation and/or down-translation) between low voltages (down to 0.9 V) and higher voltages (2.7 V to 5.25 V) in mixed-mode applications. This device enables I2C and SMBus systems to be extended without loss of performance, even during level shifting.
The TCA9517-Q1 buffers both the serial data (SDA) and the serial clock (SCL) signals on the I2C bus, thus allowing two buses of up to 400-pF bus capacitance to be connected in an I2C application.
The TCA9517-Q1 has two types of drivers: A-side drivers and B-side drivers. All inputs and I/Os are overvoltage tolerant to 5.25 V, even when the device is unpowered (VCCB and/or VCCA = 0 V).