text.skipToContent text.skipToNavigation

TCA9548AEVM

TCA9548AEVM: I2C 1-to-8 Bidirectional Translating Switch Evaluation Module

$79.00

Features

  • Evaluate the TCA954xA family of I2C switches
  • Pair with the MSP430 Launchpad
  • Demonstrate I2C communication with TMP102 Temperature sensors

Texas Instruments  TCA9548AEVM

The TCA9548AEVM is designed to evaluate and demonstrate the functionality of TI’s TCA954xA family of I2C switches. The TCA9548AEVM can be used as a standalone evaluation module to interface with an existing system or paired with the MSP430 Lauchpad which serves as the I2C master and power supply for the TCA9548AEVM. The TCA9548AEVM also has several jumpers that can be adjusted to accommodate 5 different Texas Instruments I2C switches with varying numbers of channels: TCA9543A, TCA9544A, TCA9545A, TCA9546A, and TCA9548A. The lower channel count devices can be ordered separately and placed on the TCA9548AEVM for evaluation.