8-pin (DGK) package image

TCA9617ADGKR ACTIVE

2-bit level-translating 1-MHz I2C/SMBus buffer/repeater

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN | NIPDAUAG
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
Package | Pins VSSOP (DGK) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TCA9617A

  • Two-channel bidirectional I2C buffer
  • Support for standard mode, fast mode (400kHz), and fast mode+ (1Mhz) I2C operation
  • Operating supply voltage range of 0.8V to 5.5V on A-side
  • Operating supply voltage range of 2.2V to 5.5V on B-side
  • Voltage-level translation from 0.8V to 5.5V and 2.2V to 5.5V
  • Footprint and function replacement for TCA9517
  • Active-high repeater-enable input
  • Open-drain I2C I/O
  • 5.5V Tolerant I2C and enable input support
  • Lockup-free operation
  • Support for clock stretching and multiple controller arbitration across the device
  • Latch-up performance exceeds 100mA Per JESD 78, class II
  • ESD protection exceeds JESD 22
    • 4000V Human-body model
    • 1500V Charged-device model

Description for the TCA9617A

The TCA9617A is a BiCMOS dual bidirectional buffer intended for I2C bus and SMBus systems. The device provides bidirectional voltage-level translation (up-translation and down-translation) between low voltages (down to 0.8V) and higher voltages (2.2V to 5.5V) in mixed-mode applications. This device enables I2C and similar bus systems to be extended, without degradation of performance even during level shifting.

The TCA9617A buffers both the serial data (SDA) and the serial clock (SCL) signals on the I2C bus, allowing two buses of 550pF to be connected in an I2C application. This device can also be used to separate two halves of a bus for voltage and capacitance.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more