text.skipToContent text.skipToNavigation

TCAN1043DEVM

TCAN1043x-Q1 Fault Protected CAN Transceiver With CAN FD Evaluation Module

$49.00

Features

  • Easy access to all pins of the CAN transceiver
  • Pads provided for common protection/filtering components
  • Termination can be selectively enabled via jumpers

Texas Instruments  TCAN1043DEVM

The TI TCAN1043HG-Q1 EVM helps designers evaluate the operation and performance of the TCAN1043HG-Q1 CAN FD transceiver. The ability to perform system-level evaluation using the VIO, EN, INH, nSTB, VSUP, WAKE, and nFAULT pins can be realized on the EVM. It also provides bus termination, bus filtering, and protection concepts.