TCAN1044VDRQ1 ACTIVE
Automotive fault-protected high-speed CAN transceiver with standby and 1.8-V I/O support
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More TCAN1044V-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (D) | 8 |
2,500 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | SOIC (D) | 8 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the TCAN1044V-Q1
- AEC-Q100: Qualified for automotive applications
- Temperature grade 1: –40°C to 125°CTA
- Meets the requirements of ISO 11898-2:2016 and ISO 11898-5:2007 physical layer standards
- Support of classical CAN and optimized CAN FD performance at 2, 5, and 8 Mbps
- Short and symmetricalpropagation delays and fast loop times for enhanced timing margin
- Higher data rates in loaded CANnetworks
- IO voltage range supports 1.7 V to 5.5 V
- Support for 1.8-V, 2.5-V, 3.3-V, and 5-Vapplications
- Receiver common mode input voltage: ±12 V
- Protection features:
- Bus fault protection: ±58 V
- Under-voltage protection
- TXD-dominanttime-out (DTO)
- Data rates down to 9.2 kbps
- Thermal-shutdown protection(TSD)
- Operating modes:
- Normalmode
- Low power standby mode supporting remote wake-uprequest
- Optimized behavior when unpowered
- Bus and logic pins are high impedance (noload to operating bus or application)
- Hot-plug capable:power up/down glitch free operation on bus and RXDoutput
- Junction temperatures from: –40°C to 150°C
- Available in SOIC (8), SOT23 (8) packages
(2.9 mm x 1.60 mm) and leadless VSON (8) packages (3.0 mm x 3.0 mm) with improved automated optical inspection (AOI) capability
All trademarks are the property of their respective owners.
Description for the TCAN1044V-Q1
TheTCAN1044-Q1 is a high speed controller area network (CAN) transceiver that meets thephysical layer requirements of the ISO 11898-2:2016 high-speed CAN specification.
The TCAN1044-Q1 transceiver supports bothclassical CAN and CAN FD networks up to 8 megabits per second (Mbps). The TCAN1044-Q1includes internal logic level translation via the VIO terminal to allow forinterfacing the transceiver IOs directly to 1.8-V, 2.5-V, 3.3-V, or 5-V logic IOs. The transceiverhas a low-power standby mode which supports remote wake-up via the ISO 11898-2:2016 defined wake-uppattern (WUP). The TCAN1044-Q1 transceiver alsoincludes many protection and diagnostic features includingthermal-shutdown (TSD), TXD-dominant time-out (DTO), supply under-voltage detection, and bus faultprotection up to
±58 V.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.941 |
100-249 | 0.724 |
250-999 | 0.533 |
1,000+ | 0.381 |