text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TCAN1144DMTRQ1 ACTIVE

Automotive enhanced CAN FD and high speed CAN transceiver with Watchdog, LIMP, and bus diagnostics

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSON (DMT) | 14 3,000 | LARGE T&R -40 to 150
Package | Pins VSON (DMT) | 14
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TCAN1144-Q1

  • AEC-Q100 (Grade 1): Qualified for automotive applications
  • Meets the requirements of ISO 11898-2:2016
  • TCAN1145-Q1 and TCAN1146-Q1 provide support for selective wake/partial networking while transmitting/receiving error-free Classic CAN or CAN FD data.
  • CAN FD communication rates up to 5 Mbps
  • Functional Safety Quality-Managed (TCAN1144-Q1 and TCAN1146-Q1)
    • Documentation available to aid in functional safety system design
  • Functional Safety-Capable (TCAN1145-Q1)
    • Documentation available to aid in functional safety system design
  • The TCAN114x-Q1 supports nominal processor IO voltages from 1.8 V to 5 V
  • Wide operating range:
    • ±58-V Bus fault protection
    • ±12-V Common mode
  • TCAN1144-Q1 and TCAN1146-Q1 support:
    • Watchdog: Timeout, window and Q&A
    • Advanced bus fault diagnostics and reporting
    • Programmable INH/LIMP pin
  • 14-Pin SOIC, VSON and SOT23 packages
    • VSON package with improved automated optical inspection (AOI) capability

Description for the TCAN1144-Q1

The TCAN114x-Q1 is a family of enhanced high-speed, CAN FD transceivers supporting data rates up to 5 Mbps. The devices are configured using serial peripheral interface (SPI) for access to full functionality. The TCAN114x-Q1 supports nominal processor IO voltages from 1.8 V to 5 V by applying the appropriate voltage to the VIO pin, allowing lower power processors to be used.

The TCAN1145-Q1 and TCAN1146-Q1 transceivers support selective wake (being able to wake-up based on WUF identification). This feature enables systems to implement partial networking and operate with a reduced number of nodes in an active state while the remaining nodes are in a low-power sleep mode). The transceivers and selective wake function meet the specifications of the ISO 11898-2:2016 standard.

The TCAN1144-Q1 and TCAN1146-Q1 are full featured devices supporting watchdog and advanced bus diagnostics. For ease of debug, the advanced bus fault diagnostics and communication feature can be used to determine specific bus faults.

The TCAN114x-Q1 is a family of enhanced high-speed CAN FD transceivers that are register compatible enabling system designers the flexibility to implement features needed without hardware modifications and with minimal software changes. The TCAN1144-Q1 and TCAN1146-Q1 inhibit (INH) pin can be used to either enable node power or be configured as a limp home pin when a watchdog error takes place.

Pricing


Qty Price (USD)
1-99 1.611
100-249 1.33
250-999 0.956
1,000+ 0.719