TCAN332EVM

text.skipToContent text.skipToNavigation

TCAN332EVM

TCAN33x Dual Site Industrial CAN Evaluation Module (EVM)

$49.00

Features

  • Meets the requiremnts of ISO11898-2
  • I/O Voltage Range Support 3.3V and 5V MCUs
  • Ideal passive behavior when unpowered
    • Bus pins are high impedance (no load to operating bus)
    • Logic pins are high impedance
    • Power up/down with glitch free operation on bus
  • Protection Features
    • ESD protection of bus pins
      • HBM ESD ±25kV
      • IEC ESD ±12kV
    • Bus Fault Protection ±14V
    • Under voltage protection on supply pins
    • TXD (Driver) dominant time out (DTO)
    • RXD (Receiver) dominant time out (DTO)
    • Thermal shutdown protection
  • Characterized for -40°C to 125°C  operation

Texas Instruments  TCAN332EVM

The EVM comes with the TCAN332 CAN transceiver factory installed. The CAN EVM may be reconfigured by a user for use with all TI CAN transceiver families: SN65HVD23x, SN65HVD25x, SN65HVD10x0 and SN65HVDA54x by replacing the transceiver and setting jumpers on the EVM. The EVM has configurations for basic CAN evaluation, various load and termination settings necessary to evaluate CAN transceiver performance.