text.skipToContent text.skipToNavigation

TDC1000-GASEVM

Ultrasonic Sensing Gas Flow Evaluation Module

$99.00

Features

  • Evaluate TDC1000 ultrasonic analog-front-end with TDC7200 time-to-digital converter for gas flow meter applications
  • Boost board to increase the transmit (Tx) pulses from 5V to 30V
  • User friendly GUI interface
  • On-board MSP430F5528 to process data
  • Powered by USB

Texas Instruments  TDC1000-GASEVM

The TDC1000-GASEVM is an evaluation module (EVM) that allows users to evaluate the operation and performance of the TDC1000 ultrasonic analog-front-end with TDC7200 time-to-digital converter for gas flow meter applications.  The kit comes with two evaluation boards: one has the TDC1000 (ultrasonic AFE), TDC7200 (time-to-digital converter), and MSP430 on-board, and another board has a boost to increase the transmit (Tx) pulses from 5V to 30V.  The kit allows for two ultrasonic transducer connections, and two RTD connections for temperature measurements.  It uses the on-board MSP430F5528 to process data and a user-friendly GUI interface to display the data.