TDC7200EVM

text.skipToContent text.skipToNavigation

TDC7200EVM

TDC7200 Evaluation Module

Features

  1. EVM connect with MSP430 Launch Pad (MSP-EXP430F5529LP)*
  2. User friendly TDC7200 GUI interface
  3. Connection for START and STOP inputs
  4. Powered by MSP430 LaunchPad (no external power needed)

*MSP430 LaunchPad has to be ordered separately and not part of the TDC7200EVM

Texas Instruments  TDC7200EVM

The TDC7200EVM is an evaluation module that allows users to evaluate the operation and performance of the TDC7200 Time-to-Digital Converter. One example application that requires accurate time-to-digital conversion is flow sensing.  For this, the TDC7200 can be used with an ultrasonic analog-front-end  (such as the TDC1000) to capture accurate time sensing for water/gas/heat flow meters.  The TDC7200EVM has two SMA connectors for the START and STOP pulses, and it connects to the MSP430 LaunchPad evaluation kit for capturing data.  The EVM comes with a user-friendly Graphic User Interface (GUI) to modify the registers and display the data