TDP158RSBEVM 6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module angled board image

TDP158RSBEVM

6-Gbps AC-coupled to TMDS & HDMI™ redriver evaluation module

Pricing

Qty Price
+

Features for the TDP158RSBEVM

  • DisplayPort connection for the source and HDMI connection for the sink
  • The EVM can be powered by a 5-V wall power adapter external power or though Micro USB cable
  • I2C communications for debug and control purposes

Description for the TDP158RSBEVM

The TDP158 EVM is a PCB created to help customers evaluate the TDP158 device for video applications.  This EVM can also be used as a hardware reference design for implementation of the TDP158 in the RSB package.  PCB design/layout files can be provided upon request to provide PCB design illustrations of the routing/placement rules.

Pricing

Qty Price
+