64-pin (PAP) package image

TFP410PAP ACTIVE

165-MHz TMDS DVI transmitter/serializer & Panelbus™ integrated circuit

Same as: TFP410PAPG4 This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TFP410PAPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins HTQFP (PAP) | 64
Operating temperature range (°C) 0 to 70
Package qty | Carrier 160 | JEDEC TRAY (10+1)

Features for the TFP410

  • Digital visual interface (DVI) compliant1
  • Supports pixel rates up to 165MHz (including 1080p and WUXGA at 60Hz)
  • Universal graphics controller interface:
    • 12-bit, dual-edge and 24-bit, single-edge input modes
    • Adjustable 1.1V to 1.8V and standard 3.3V CMOS input signal Levels
    • Fully differential and single-ended input clocking modes
    • Standard Intel 12-bit digital video port compatible as on Intel™ 81x Chipsets
  • Enhanced PLL noise immunity:
    • On-chip regulators and bypass capacitors for reducing system Costs
  • Enhanced jitter performance:
    • No HSYNC jitter anomaly
    • Negligible data-dependent jitter
  • Programmable using I2C serial interface
  • Monitor detection through hot-plug and receiver detection
  • Single 3.3V supply operation
  • 64-Pin TQFP using TI’s PowerPAD™ package
  • TI’s advanced 0.18µm EPIC-5™ CMOS process technology
  • Pin compatible with SiI164 DVI transmitter(1)

(1)The digital visual interface (DVI) specification is an industry standard developed by the digital display working group (DDWG) for high-speed digital connection to digital displays and has been adopted by industry-leading PC and consumer electronics manufacturers. The TFP410 is compliant to the DVI Revision 1.0 specification.

Description for the TFP410

The TFP410 device is a Texas Instruments PanelBus™ flat-panel display product, part of a comprehensive family of end-to-end DVI 1.0-compliant solutions, targeted at the PC and consumer electronics industry.

The TFP410 device provides a universal interface to allow a glueless connection to most commonly available graphics controllers. Some of the advantages of this universal interface include selectable bus widths, adjustable signal levels, and differential and single-ended clocking. The adjustable 1.1V to 1.8V digital interface provides a low-EMI, high-speed bus that connects seamlessly with 12-bit or 24-bit interfaces. The DVI interface supports flat-panel display resolutions up to UXGA at 165MHz in 24-bit true color pixel format.

The TFP410 device combines PanelBus circuit innovation with TI’s advanced 0.18µm EPIC-5 CMOS process technology and TI’s ultra-low ground inductance PowerPAD package. The result is a compact 64-pin TQFP package providing a reliable, low-current, low-noise, high-speed digital interface solution.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TFP410PAPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more