Packaging information
Package | Pins HVSSOP (DGN) | 8 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 80 | TUBE |
Features for the THS3001
- High Speed:
- 420-MHz Bandwidth (G = 1, -3 dB)
- 6500-V/µs Slew Rate
- 40-ns Settling Time (0.1%)
- High Output Drive: IO = 100 mA
- Excellent Video Performance
- 115-MHz Bandwidth (0.1 dB, G = 2)
- 0.01% Differential Gain
- 0.02° Differential Phase
- Low 3-mV (max) Input Offset Voltage
- Very Low Distortion:
- THD = –96 dBc at f = 1 MHz
- THD = –80 dBc at f = 10 MHz
- Wide Range of Power Supplies:
- VCC = ±4.5 V to ±16 V
- Evaluation Module Available
- APPLICATIONS
- Communication
- Imaging
- High-Quality Video
All trademarks are the property of their respective owners.
Description for the THS3001
The THS3001 is a high-speed current-feedback operational amplifier, ideal for communication, imaging, and high-quality video applications. This device offers a very fast 6500-V/µs slew rate, a 420-MHz bandwidth, and 40-ns settling time for large-signal applications requiring excellent transient response. In addition, the THS3001 operates with a very low distortion of –96 dBc, making it well suited for applications such as wireless communication basestations or ultrafast ADC or DAC buffers.