text.skipToContent text.skipToNavigation

THS3091EVM

THS3091 Evaluation Module

$49.00

Features

  • Unity gain stable
  • Adjustable for inverting and non-inverting gain configurations
  • SMA connectors on input and output ports
  • 50 ohm input and output impedance matching
  • Supply voltage range:
    • Single supply +10V to +30V
    • Split supply +/-5.0 to +/-15.0V
  • Power supply via banana jack connectors
  • Ferrite beads on the supply connections
  • Decoupling capacitors

Texas Instruments  THS3091EVM

The THS3091 evaluation module (EVM) User's Guide is included within the Datasheet.

The THS3091EVM provides a platform for evaluating the THS3091 high-voltage, low distortion, high speed. current-feedback amplifier. The user needs only power, input signal, and test instrument to operate the EVM.

Applications:

  • High-Voltage Arbitrary Waveform
  • Power FET Driver
  • Pin Driver
  • VDSL Line Driver