THS3091EVM THS3091 evaluation module for single, high-voltage low-distortion current-feedback op amp angled board image

THS3091EVM

THS3091 evaluation module for single, high-voltage low-distortion current-feedback op amp

Pricing

Qty Price
+

Features for the THS3091EVM

  • Unity gain stable
  • Adjustable for inverting and noninverting gain configurations
  • SMA connectors on input and output ports
  • 50-Ω input and output impedance matching
  • Supply voltage range
    • Single supply 10 V to 30 V
    • Split supply ±5 V to ±15 V
  • Power supply via banana jack connectors
  • Ferrite beads on supply connections
  • Decoupling capacitors

Description for the THS3091EVM

The THS3091 evaluation module (EVM) provides a platform for evaluating the THS3091 high-voltage, low-distortion, high-speed, current-feedback amplifier. The user needs only power, input signal and test instrument to operate the EVM.

Applications

  • High-voltage arbitrary waveform
  • Power FET driver
  • Pin driver
  • VDSL line driver

Pricing

Qty Price
+