Features for the THS3095EVM
- Unity gain stable
- Adjustable for inverting and noninverting gain configurations
- SMA connectors on input and output ports
- 50-Ω input and output impedance matching
- Supply voltage range
- Single supply 10 V to 30 V
- Split supply ±5 V to ±15 V
- Power supply via banana jack connectors
- Ferrite beads on supply connections
- Decoupling capacitors
- Power-down function
Description for the THS3095EVM
The THS3095 evaluation module (EVM) provides a platform for evaluating the THS3095 high-voltage, low-distortion, high-speed, current-feedback amplifier. The user needs only power, input signal, and test instrument to operate the EVM.
Applications:
- High-voltage arbitrary waveform
- Power FET driver
- Pin driver
- VDSL line driver