Features for the THS3111EVM
THS3111 evaluation module features:
- Low Noise
- High Output Current Drive: 260 mA
- High Slew Rate: 1300 Vµs
- Wide Bandwidth: 90 MHz
- Wide Supply Range: ±5 V to ±15 V
Description for the THS3111EVM
The THS3111 EVM User's Guide is included within the Datasheet.
The THS3111 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, current-feedback amplifier used in high performance applications. This module provides well-regulated ac performance characteristics and allows for high output voltage swings at high frequencies.
Applications:
- Video Distribution
- Power FET Driver
- Pin Driver
- Capacitive Load Driver