THS3111EVM THS3111 Evaluation Module angled board image

THS3111EVM

THS3111 Evaluation Module

Pricing

Qty Price
+

Features for the THS3111EVM

THS3111 evaluation module features:

  • Low Noise
  • High Output Current Drive: 260 mA
  • High Slew Rate: 1300 Vµs
  • Wide Bandwidth: 90 MHz
  • Wide Supply Range: ±5 V to ±15 V

Description for the THS3111EVM

The THS3111 EVM User's Guide is included within the Datasheet.

The THS3111 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, current-feedback amplifier used in high performance applications. This module provides well-regulated ac performance characteristics and allows for high output voltage swings at high frequencies.

Applications:

  • Video Distribution
  • Power FET Driver
  • Pin Driver
  • Capacitive Load Driver

Pricing

Qty Price
+