THS3120EVM THS3120 Evaluation Module angled board image

THS3120EVM

THS3120 Evaluation Module

Pricing

Qty Price
+

Features for the THS3120EVM

Feature for the THS3120 EVM include:

  • Low Noise
  • High Output Current Drive: 475 mA
  • High Slew Rate: 1700V/µs
  • Wide Bandwidth: 120 MHz
  • Wide Supply Range: ±5 V to  ±15 V
  • Power-Down Feature

Description for the THS3120EVM

The THS3120 EVM User's Guide is included within the Datasheet.

The THS3120 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, high output current drive, current-feedback amplifier designed to operate over a wide supply range for high performance applications.  The THS3120 EVM offers a power saving mode by providing a power-down pin, reducing the quiescent current when the device is not active.

Applications:

  • Video Distribution
  • Power FET Driver
  • Pin Driver
  • Capacitive Load Driver

Pricing

Qty Price
+