THS3121EVM

text.skipToContent text.skipToNavigation

THS3121EVM

THS3121 Evaluation Module

$49.00

Features

Feature for the THS3121 EVM include:

  • Low Noise
  • High Output Current Drive: 475 mA
  • High Slew Rate: 1700V/µs
  • Wide Bandwidth: 120 MHz
  • Wide Supply Range: ±5 V to  ±15 V
  • Useful example of functional PCB board layout

Texas Instruments  THS3121EVM

The THS3121EVM User's Guide is included within the Datasheet.

The THS3121 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, high output current drive, current-feedback amplifier designed to operate over a wide supply range for high performance applications.

Applications:

  • Video Distribution
  • Power FET Driver
  • Pin Driver
  • Capacitive Load Driver