Features for the THS3121EVM
Feature for the THS3121 EVM include:
- Low Noise
- High Output Current Drive: 475 mA
- High Slew Rate: 1700V/µs
- Wide Bandwidth: 120 MHz
- Wide Supply Range: ±5 V to ±15 V
- Useful example of functional PCB board layout
Description for the THS3121EVM
The THS3121EVM User's Guide is included within the Datasheet.
The THS3121 EVM is a turnkey module that allows you to evaluate the low-noise, high-voltage, high output current drive, current-feedback amplifier designed to operate over a wide supply range for high performance applications.
Applications:
- Video Distribution
- Power FET Driver
- Pin Driver
- Capacitive Load Driver