Features for the THS3201EVM
- Power Supply: Single 6.6 to 15 Vdc, dual +/-3.3Vdc to +/-7.5 Vdc
- Power supply ripple rejection
- Input impedance is 50
- Decoupling capacitors
- Output load of 100
- Connections: -Vs, GND, +Vs, V In+, V In-, V Out, and test points
- Input and Output signals are via SMA connectors, and power connectors are via banana jack
Description for the THS3201EVM
The THS3201EVM provides a platform for evaluating the THS3201 high-speed current-feedback amplifier. The user needs only power, input signal, and test instruments to operate the EVM. The gain can be changed by changing the feedback and gain resistors. For a list of recommended resistor values, see the THS3201 Datasheet.