THS4011EVM THS4011 High Speed Amplifier Evaluation Module angled board image

THS4011EVM

THS4011 High Speed Amplifier Evaluation Module

Pricing

Qty Price
+

Features for the THS4011EVM

  • High bandwidth - 95MHz, -3 dB at +/-15 Vcc and Gain = 2
  • +/-5 V to +/-15 V operation
  • Inverting and non-inverting single ended inputs
  • Module gain set to +2 (non-inverting) and -1 (inverting) - adjustable through component change
  • Nominal 50-ohm impedance inputs and outputs
  • Standard SMA miniature RF connectors
  • Good example of high speed amplifier design and layout

Description for the THS4011EVM

The TI THS4011 high-speed operational amplifier evaluation module (EVM) is a complete, high-speed amplifier circuit. It consists of the TI THS4011 high-speed low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inches by 1.4 inches. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Pricing

Qty Price
+