Added to Your Shopping Cart

THS4012CDGNR
290-MHz Dual Low-Distortion Voltage-Feedback Amplifier, Dual
Packaging
Package | PIN: | HVSSOP (DGN) | 8 |
---|---|
Temp: | C (0 to 70) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $6.61 |
10-24 | $5.95 |
25-99 | $5.55 |
100-249 | $4.98 |
250-499 | $4.65 |
500-749 | $4.04 |
750-999 | $3.50 |
1000+ | $3.43 |
Features
- High Speed
- 290-MHz Bandwidth (G = 1, –3 dB)
- 310-V/ms Slew Rate
- 37-ns Settling Time (0.1%)
- Low Distortion
- THD = –80 dBc (f = 1 MHz, RL = 150
)
- THD = –80 dBc (f = 1 MHz, RL = 150
- 110-mA Output Current Drive (Typical)
- 7.5-nV/√Hz Voltage Noise
- Excellent Video Performance
- 70-MHz Bandwidth (0.1 dB, G = 1)
- 0.006% Differential Gain Error
- ±5-V to ±15-V Supply Voltage
- Available in Standard SOIC, MSOP PowerPAD, JG, or FK Packages
- Evaluation Module Available
Texas Instruments THS4012CDGNR
The THS4011 and THS4012 are high-speed, single/dual, voltage feedback amplifiers ideal for a wide range of applications. The devices offer good ac performance, with 290-MHz bandwidth, 310-V/µs slew rate, and 37-ns settling time (0.1%). These amplifiers have a high output drive capability of 110 mA and draw only 7.8-mA supply current per channel. For applications requiring low distortion, the THS4011/4012 operate with a total harmonic distortion (THD) of -80 dBc at f = 1 MHz. For video applications, the THS4011/4012 offer 0.1-dB gain flatness to 70 MHz, 0.006% differential gain error, and 0.01° differential phase error.