text.skipToContent text.skipToNavigation

THS4021IDGNR ACTIVE

350-MHz Ultra-Low Noise Voltage-Feedback Amplifier

NEW - Custom reel may be available
Inventory: 4,984
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
HVSSOP (DGN) | 8 2,500 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins HVSSOP (DGN) | 8
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the THS4021

  • Ultralow 1.5-nV/)
  • Wide Range of Power Supplies:
    • VCC = ±5 V to ±15 V
  • Available in Standard SOIC or MSOPPowerPAD™ Package
  • Evaluation Module Available
  • PowerPAD is a trademark of Texas Instruments.
    All other trademarks are the property of their respective owners.

    Description for the THS4021

    The THS4021 and THS4022 are ultralow voltagenoise, high-speed voltage feedback amplifiers that are ideal for applications requiring low voltage noise, including communication and imaging. The single-amplifier THS4021 and the dual-amplifier THS4022 offer very good ac performance with 350-MHz bandwidth, 470-V/µs slew rate, and 40-ns settling time (0.1%). The THS4021 and THS4022 are stable at gains of 10 (-9) or greater. These amplifiers have a high drive capability of 100 mA and draw only 7.8-mA supply current per channel. With total harmonic distortion (THD) of -68 dBc at f = 1 MHz, the THS4021 and THS4022 are ideally suited for applications requiring low distortion.

    Pricing


    Qty Price (USD)
    1-99 $5.330
    100-249 $4.346
    250-999 $3.416
    1,000+ $2.897