THS4022EVM

text.skipToContent text.skipToNavigation

THS4022EVM

THS4022 High Speed Amplifier Evaluation Module

$49.00

Features

  • High bandwidth - 85MHz (-3 dB) at +/-15Vcc and gain = +21
  • +/-5 V to +/-15 V operation
  • Non-inverting single-ended inputs - inverting-capable through component change
  • Module gain set to +21 (non-inverting) - adjustable through component change
  • Nominal 50-ohm impedance inputs and outputs
  • Standard SMA input and output connectors
  • Good example of high-speed amplifier design and layout

Texas Instruments  THS4022EVM

The THS4022 dual high-speed operational amplifier evaluation module (EVM) is a complete dual high-speed amplifier circuit. It consists of the THS4022 dual low-noise high-speed operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.9 inch by 2.2 inch. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, tested, and ready to use - just connect it to power, a signal source, and a load (if desired).