THS4031EVM THS4031 evaluation module for 100-MHz, single-channel low-noise voltage-feedback amplifier angled board image

THS4031EVM

THS4031 evaluation module for 100-MHz, single-channel low-noise voltage-feedback amplifier

Pricing

Qty Price
+

Features for the THS4031EVM

  • High bandwidth - 100MHz, -3 dB at +/- 15 Vcc and gain = 2
  • +/- 5 V to +/- 15 V operation
  • Inverting and non-inverting single-ended inputs
  • Module gain set to +2 (non-inverting) and -1 (inverting) - adjustable through component change
  • Nominal 50-ohm impedance inputs and outputs
  • Standard SMA miniature RF connectors
  • Good example of high-speed amplifier design and layout

Description for the THS4031EVM

The THS4031 high-speed operational amplifier evaluation module (EVM) is a complete high-speed amplifier circuit. It consists of the THS4031 high-speed, low-power operational amplifier IC, along with a small number of passive parts, mounted on a small circuit board measuring approximately 1.7 inch by 1.4 inch. The EVM uses standard SMA miniature RF connectors for inputs and outputs and is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).

Pricing

Qty Price
+