text.skipToContent text.skipToNavigation

THS4082EVM

THS4082 175 MHz Low Power High-Speed Amplifier Evaluation Board

$49.00

Features

TI offers designers a complete line of high speed amplifier evaluation modules (EVMs). The EVMs greatly reduce design time by providing high speed amplifier evaluation circuits on printed circuit boards (PCBs) already optimized for high speed applications.

  • Avoid PCB design for evaluation
  • SMA connectors used for input and output connections
  • PCB layout is optimized for high speed applications
  • Evaluation modules are easy to modify
  • Complete User's Manual is provided with each EVM

Texas Instruments  THS4082EVM

The THS4082EVM (Evaluation Board) is designed to help evaluate the performance of the THS4082 Dual 175-MHz Low-Power Voltage-Feedback Amplifier.

CE Compliance:   This device is CE compliant.