text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

THS4130CDGNR ACTIVE

150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown

ACTIVE custom-reels CUSTOM Custom reel may be available

Same as: THS4130CDGNRG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price (USD)
1-99 6.661
100-249 5.43
250-999 4.268
1,000+ 3.62

Additional package qty | Carrier options info-circle

Package qty | Carrier 80 | TUBE
Inventory
Out of stock
Qty | Price (USD) 1ku | 4.294 1-99 7.901 100-249 6.441 250-999 5.063 1,000+ 4.294

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG, NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
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
Package | Pins HVSSOP (DGN) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) 0 to 70
View TI packaging information

Features for the THS4130

  • High Performance
    • 150 MHz, –3 dB Bandwidth (VCC = ±15 V)
    • 51 V/µs Slew Rate
    • –100 dB Third Harmonic Distortion at
      250 kHz
  • Low Noise
    • 1.3 nV/√Hz Input-Referred Noise
  • Differential-Input/Differential-Output
    • Balanced Outputs Reject Common-Mode
      Noise
    • Reduced Second-Harmonic Distortion Due to
      Differential Output
  • Wide Power-Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 860 µA in Shutdown Mode (THS4130)
  • APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

All other trademarks are the property of their respective owners

Description for the THS4130

The THS413x device is one in a family of fully-differential input/differential output devices fabricated using Texas Instruments’ state-of-the-art BiComI complementary bipolar process.

The THS413x is made of a true fully-differential signal path from input to output. This design leads to an excellent common-mode noise rejection and improved total harmonic distortion.

Out of stock

Pricing

Qty Price (USD)
1-99 6.661
100-249 5.43
250-999 4.268
1,000+ 3.62

Additional package qty | Carrier options info-circle

Package qty | Carrier 80 | TUBE
Inventory
Out of stock
Qty | Price (USD) 1ku | 4.294 1-99 7.901 100-249 6.441 250-999 5.063 1,000+ 4.294

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more