text.skipToContent text.skipToNavigation

THS4131IDGN

Fully Differential Input/Output Low Noise Amplifier

Availability: 5,530

Packaging

Package | PIN: HVSSOP (DGN) | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $8.27
10-24 $7.44
25-99 $6.95
100-249 $6.23
250-499 $5.82
500-749 $5.06
750-999 $4.38
1,000+ $4.29

Features

  • High Performance
    • 150 MHz, –3 dB Bandwidth (VCC = ±15 V)
    • 51 V/µs Slew Rate
    • –100 dB Third Harmonic Distortion at
      250 kHz
  • Low Noise
    • 1.3 nV/√Hz Input-Referred Noise
  • Differential-Input/Differential-Output
    • Balanced Outputs Reject Common-Mode
      Noise
    • Reduced Second-Harmonic Distortion Due to
      Differential Output
  • Wide Power-Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 860 µA in Shutdown Mode (THS4130)
  • APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

All other trademarks are the property of their respective owners

Texas Instruments  THS4131IDGN

The THS413x device is one in a family of fully-differential input/differential output devices fabricated using Texas Instruments’ state-of-the-art BiComI complementary bipolar process.

The THS413x is made of a true fully-differential signal path from input to output. This design leads to an excellent common-mode noise rejection and improved total harmonic distortion.