Packaging information
Package | Pins HVSSOP (DGN) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 80 | TUBE |
Features for the THS4141
- High Performance
- 160 MHz -3 dB Bandwidth (VCC = ±15 V)
- 450 V/µs Slew Rate
- -79 dB, Third Harmonic Distortion at 1 MHz
- 6.5 nV/Hz Input-Referred Noise
- Differential Input/Differential Output
- Balanced Outputs Reject Common-Mode Noise
- Reduced Second Harmonic Distortion Due to Differential Output
- Wide Power Supply Range
- VCC = 5 V Single Supply to ±15 V Dual Supply
- ICC(SD) = 880 µA in Shutdown Mode (THS4140)
- KEY APPLICATIONS
- Single-Ended To Differential Conversion
- Differential ADC Driver
- Differential Antialiasing
- Differential Transmitter And Receiver
- Output Level Shifter
PowerPAD is a trademark of Texas Instruments.