8-pin (DGN) package image

THS4141IDGNR ACTIVE

160MHz, Fully Differential Input/Output High Slew Rate Amplifier
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
THS4141IDGN ACTIVE
Package qty | Carrier 80 | TUBE
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
Package | Pins HVSSOP (DGN) | 8
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the THS4141

  • High Performance
    • 160 MHz -3 dB Bandwidth (VCC = ±15 V)
    • 450 V/µs Slew Rate
    • -79 dB, Third Harmonic Distortion at 1 MHz
    • 6.5 nV/Hz Input-Referred Noise
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Reduced Second Harmonic Distortion Due to Differential Output
  • Wide Power Supply Range
    • VCC = 5 V Single Supply to ±15 V Dual Supply
  • ICC(SD) = 880 µA in Shutdown Mode (THS4140)
  • KEY APPLICATIONS
    • Single-Ended To Differential Conversion
    • Differential ADC Driver
    • Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

THS4141IDGN ACTIVE
Package qty | Carrier 80 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more