text.skipToContent text.skipToNavigation

THS4500MDGNEP ACTIVE

Enhanced Product Wideband, Low-Distortion, Fully Differential Amplifier

Same as: V62/13610-01XE-T   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 406
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
HVSSOP (DGN) | 8 80 | TUBE
-55 to 125
Package | Pins HVSSOP (DGN) | 8
Package qty | Carrier 80 | TUBE
Operating temperature range (°C) -55 to 125
View TI packaging information

Features for the THS4500-EP

  • Fully Differential Architecture
  • Bandwidth: 370 MHz
  • Slew Rate: 2800 V/µs
  • IMD3: –90 dBc at 30 MHz
  • OIP3: 49 dBm at 30 MHz
  • Output Common-Mode Control
  • Wide Power-Supply Voltage Range: 5 V, ±5 V, 12 V, 15 V
  • Input Common-Mode Range Shifted to Include Negative Power-Supply Rail
  • Power-Down Capability (THS4500)
  • Evaluation Module Available

Description for the THS4500-EP

The THS4500 is a high-performance, fully differential amplifier from Texas Instruments. The THS4500, featuring power-down capability, sets new performance standards for fully differential amplifiers with unsurpassed linearity, supporting 14-bit operation through 40 MHz. Available in an MSOP-8 with PowerPAD package for a smaller footprint, enhanced ac performance, and improved thermal dissipation capability.

Pricing


Qty Price (USD)
1-99 16.442
100-249 14.362
250-999 11.074
1,000+ 9.905