THS4509EVM

text.skipToContent text.skipToNavigation

THS4509EVM

THS4509EVM Evaluation Module

$49.00

Features

  • Configured with 50 ohms input/output impedance.
  • 1:1 Transformer on output
  • Power Supply: 3V (+/-1.5V) to 5V (+/-2.5V)
  • Decoupling capacitors
  • Connectors: Vs+, GND, Vs-, In+, J3 (V OUT), and test points.
  • Input and Output signals are via SMA connectors.
  • Power connectors are via banana jack.

Texas Instruments  THS4509EVM

THS4509RGT Eval 1 EVM is an evaluation Module for the RGT (16 pin leadless QFN) package.

The THS4509RGT Eval 1 EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured for a gain of 10dB and 50 ohm input and output termination for connection to common lab test equipment.

The THS4509RGT Eval 1 evaluation module (EVM) User's Guide is included within the Datasheet.