text.skipToContent text.skipToNavigation

THS4520RGTTG4

Rail-to-Rail Output Wideband Fully Differential Amplifier

Availability: 7,584

Packaging

Package | PIN: VQFN (RGT) | 16
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.86
10-24 $4.37
25-99 $4.09
100-249 $3.66
250-499 $3.42
500-749 $2.98
750-999 $2.58
1000+ $2.52

Features

  • Fully Differential Architecture With Rail-to-Rail Outputs
  • Centered Input Common-mode Range
  • Minimum Gain of 1 V/V (0 dB)
  • Bandwidth: 620 MHz
  • Slew Rate: 570 V/µs
  • 0.1% Settling Time: 7 ns
  • HD2: –115 dBc at 100 kHz, VOD = 8 VPP
  • HD3: –123 dBc at 100 kHz, VOD = 8 VPP
  • Input Voltage Noise: 2 nV/Hz (f >10 kHz)
  • Output Common-Mode Control
  • Power Supply:
    • Voltage: 3.3 V (±1.65 V) to 5 V (±2.5 V)
    • Current: 14.2 mA
  • Power-Down Capability: 15 µA
  • APPLICATIONS
    • 5-V and 3.3-V Data Acquisition Systems
    • High Linearity ADC Amplifier
    • Wireless Communication
    • Test and Measurement
    • Voice Processing Systems

Texas Instruments  THS4520RGTTG4

The THS4520 is a wideband, fully differential operational amplifier designed for 5-V data acquisition systems. It has very low noise at 2 nV/ load. The slew rate is 570 V/µs, and with a settling time of 7 ns to 0.1% (2-V step), it is ideal for data acquisition applications. It is designed for unity gain stability.

To allow for dc coupling to ADCs, its unique output common-mode control circuit maintains the output common-mode voltage within 0.25 mV offset (typical) from the set voltage. The common-mode set point defaults to mid-supply by internal circuitry, which may be over-driven from an external source.

The input and output are optimized for best performance with their common-mode voltages set to mid-supply. Along with high performance at low power supply voltage, this makes for extremely high performance single supply 5-V and 3.3-V data acquisition systems.

The THS4520 is offered in a Quad 16-pin leadless QFN package (RGT), and is characterized for operation over the full industrial temperature range from –40°C to 85°C.