THS4522EVM

text.skipToContent text.skipToNavigation

THS4522EVM

THS4522EVM Evaluation Module

$99.00

Features

  • Configured for split supply operation and easily modified for single supply
  • Default single-ended input configuration can easily be reconfigured for differential input
  • Default single ended output configuration can easily be reconfigured for differential output
  • Independent disable control line for each channel
  • Independent output common mode control line for each channel
  • Designed for easy connection to standard 50-ohm input/output impedance test equipment
  • Inputs and Outputs include SMA connectors

Texas Instruments  THS4522EVM

The THS4522EVM is an evaluation module for the dual, THS4522 in the PW (16-lead TSSOP) package.

The THS4522EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is single-ended input, single-ended output (via transformer), and split supply. It can be easily configured for differential input, differential output, and single supply operation.

The THS4522EVM User's Guide is included within the Product Datasheet.