THS4531DGKEVM THS4531 Evaluation Module in DGK package angled board image

THS4531DGKEVM

THS4531 Evaluation Module in DGK package

Pricing

Qty Price
+

Features for the THS4531DGKEVM

  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 1 configuration can easily be reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input/output impedance test equipment
  • Inputs and outputs include SMA connectors
  • Description for the THS4531DGKEVM

    The THS4531DGKEVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is single-ended input, single-ended output (via transformer), and split supply. It can be easily configured for differential input, differential output, and single supply operation.

    Pricing

    Qty Price
    +