text.skipToContent text.skipToNavigation

THS4541RGTEVM

THS4541 Evaluation Module in RGT Package

$99.00

Features

  1. Configured for split-supply operation and easily modified for single supply.
  2. Default gain of 2 configuration can easily be reconfigured for other gains.
  3. Designed for easy connection to standard 50-Ω input/output impedance test equipment.
  4. Inputs and outputs include SMA connectors.

Texas Instruments  THS4541RGTEVM

The THS4541RGT EVM is an evaluation module for the single THS4541 amplifier in the RGT package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs. The amplifier is configured for single-ended input with gain of 2 V/V to differential output at the device pins, which is converted to single-ended via a transformer to the output. It can be easily configured for other functions, gains, and single- or split-supply operation.