THS4551DGKEVM THS4551DGK Evaluation Module angled board image

THS4551DGKEVM

THS4551DGK Evaluation Module

Pricing

Qty Price
+

Features for the THS4551DGKEVM

  • Configured for split-supply operation and easily modified for single supply
  • Default gain of 1 configuration is easily reconfigured for other gains
  • Designed for easy connection to standard 50-Ω input/output impedance test equipment
  • Inputs and outputs include SMA connectors

Description for the THS4551DGKEVM

The THS4551DGKEVM is an evaluation module for the single THS4551 amplifier in the DGK (VSSOP-8) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs.

Pricing

Qty Price
+