Features for the THS4551RGTEVM
- Configured for split-supply operation, and easily modified for single supply
- Default gain of 1 configuration is easily reconfigured for other gains
- Designed for easy connection to standard 50-Ω input/output impedance test equipment
- Inputs and outputs include SMA connectors
Description for the THS4551RGTEVM
The THS4551RGTEVM is an evaluation module for the single THS4551 amplifier in the RGT (WQFN-10) package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50-Ω laboratory equipment on its inputs and outputs.