THS4601EVM

text.skipToContent text.skipToNavigation

THS4601EVM

THS4601 Evaluation Module

$49.00

Features

  • Power Supply: +/-5Vdc to +/-15 Vdc
  • Single supply configurable
  • AC coupling
  • Default load is 1KW
  • Footprints for A/D compensation network
  • T-network in the feedback path for transimpedance networks
  • Connectors: -Vcc, GND, +Vcc, In (+), In (-), Out, testpoints
  • Input and Output signals are via SMA connectors, and power are banana

Texas Instruments  THS4601EVM

The THS4601EVM has a fully functional circuit, ready for power, input signal, and test instruments. The default configuration is a gain of 4, and load impedance of 50W. Both of these configurations can be changed by changing some of the components.