text.skipToContent text.skipToNavigation

THS4631DDAEVM

THS4631DDAEVM Evaluation Module

$49.00

Features

  • Configured with 50 ohms input/output impedance.  
  • Decoupling capacitors
  • Connectors: Vs+, GND, Vs-, J1J2, J3 and test points.
  • Input and Output signals are via SMA connectors.
  • Power connectors are via banana jack.

Texas Instruments  THS4631DDAEVM

THS4631EVM's is an evaluation Module for the DDA (8 pin SOIC power pad)  package.

The THS4631EVM's are designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments.

The THS4631 evaluation module (EVM) User's Guide is included within the Datasheet.