Features for the THS6012EVM
- A complete central office side ADSL differential line driver
- Multiple input configurations set via on-board jumpers
- A THS4001 high-speed amplifier as an inverter
- Standard BNC connectors inputs and outputs
- +/-5 V to +/-15 V operation
- Nominal 50-ohm impedance inputs
- Pad area on board for user component placement and testing
- Good example of PowerPAD package and high-speed amplifier design and layout
Description for the THS6012EVM
The THS6012 500-mA dual differential line driver evaluation module (EVM) is a complete central office side ADSL high-speed driver circuit. It consists of the THS6012 dual differential line driver IC, a THS4001 high-speed, low-power operational amplifier IC, and a number of passive parts, all mounted on a multilayer circuit board. The EVM uses standard BNC connectors for inputs and outputs and also includes a pad area for user component connection and testing. It is completely assembled, fully tested, and ready to use - just connect it to power, a signal source, and a load (if desired).