THS7316EVM

text.skipToContent text.skipToNavigation

THS7316EVM

THS7316EVM Evaluation Module

$49.00

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 3 V to 5 V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via RCA and BNC connectors

Texas Instruments  THS7316EVM

The THS7316EVM is an evaluation module for the THS7316 in the D (8-lead SOIC) package.

The THS7316EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

The THS7316 evaluation module (EVM) User's Guide is included within the Product Datasheet.