text.skipToContent text.skipToNavigation

THS7319EVM

THS7319EVM Evaluation Module

$49.00

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 2.6V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via BNC connectors

Texas Instruments  THS7319EVM

The THS7319EVM is an evaluation module for the ZSV (9-ball MicrostarCSP) package.

The THS7319EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7319EVM is configured with a 75 ohm input and output termination.

The THS7319 evaluation module (EVM) User's Guide is included within the Product Datasheet.