THS7320YHCEVM

text.skipToContent text.skipToNavigation

THS7320YHCEVM

THS7320YHCEVM Evaluation Module

$99.00

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 2.6V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via BNC connectors

Texas Instruments  THS7320YHCEVM

The THS7320YHCEVM is an evaluation module for the ZSV (9-ball WCSP) package.

The THS7320YHCEVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The THS7320YHCEVM is configured with a 75 ohm input and output termination.

The THS7320YHCEVM evaluation module (EVM) User's Guide is included within the Product Datasheet.