text.skipToContent text.skipToNavigation

THS7327EVM

THS7327 Evaluation Module

$199.00

Features

  • Configured with 75 Ω input/output impedance
  • I²C Interface
  • Single Supply: 2.7 V to 5 V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via RCA and BNC connectors

Texas Instruments  THS7327EVM

THS7327EVM is an evaluation Module for the PHP (48 pin HTQFP) package.

The THS7327EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 Ω input and output termination.

The THS7327 evaluation module (EVM) User's Guide is included within the product datasheet.