text.skipToContent text.skipToNavigation

THS7347EVM

THS7347EVM Evaluation Module

$199.00

Features

  • Configured with 75 Ω input/output impedance
  • I²C
  • Single Supply: 2.7 V to 5 V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and Output signals are via RCA and BNC connectors

Texas Instruments  THS7347EVM

The THS7347EVM is an evaluation module for the THS7347 in the PHP (48-lead HTQFP) package.

The THS7347EVM is designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 Ω input and output termination.

The THS7347 evaluation module (EVM) User's Guide is included within the Product Datasheet.