text.skipToContent text.skipToNavigation

THS7360EVM

THS7360 Evaluation Module

$149.00

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 2.7V to 5V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and output connectors support both BNC and RCA/S-video connections
  • Six Jumpers allow device configuration for SD-disable, SF-Disable, SD-bypass, SF-bypass, and filter selections
  • Texas Instruments  THS7360EVM

    The THS7360EVM is an evaluation module (EVM) for the THS7360 in the PW (20-lead TSSOP) package.

    The THS7360EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

    The THS7360 EVM User's Guide information is included within the Product Datasheet.