text.skipToContent text.skipToNavigation

THS7364EVM

THS7364 Evaluation Module

$149.00

Features

  • Configured with 75 ohms input/output impedance
  • Single Supply: 2.7V to 5V Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and output connectors support both BNC and RCA/S-video connections
  • Four Jumpers allow device configuration for SD-disable, FHD-Disable, SD-bypass, FHD-bypass

Texas Instruments  THS7364EVM

The THS7364EVM is an evaluation module for the THS7364 in the PW (20-lead TSSOP) package. The THS7364EVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination. The THS7364 evaluation module (EVM) User's Guide is included within the Product Datasheet.