THS7372PWEVM

text.skipToContent text.skipToNavigation

THS7372PWEVM

THS7372 Evaluation Module

$199.00

Features

  • Configured with 75 ohms input/output impedance
  • Single supply from 2.6 V up to 5 V
  • Decoupling capacitors
  • Connectors: Vs+, GND, INPUT, OUTPUT and test points
  • Input and output connectors support both BNC and RCA connections
  • Two jumpers allow device configuration in Disable and HD-bypass modes
  • Texas Instruments  THS7372PWEVM

    The THS7372PWEVM is an evaluation module for the THS7372 in the PW (14-lead TSSOP) package.

    The THS7372PWEVM is designed to quickly and easily demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments. The EVM is configured with a 75 ohm input and output termination.

    The THS7372 evaluation module (EVM) User's Guide is included within the Product Datasheet.